|
EPD Extension Kit for MSP430 LaunchPad
|
| The functions of controlling LED on host kit | |
| The definition of LED on host kit | |
| The functions of UART driver | |
| The definition of UART driver | |
| The definition of ASCII characters | |
| The functions that working with EPD Kit Tool | |
| The definition of EPD Kit Tool | |
| The functions of working with flash memory | |
| The definition of flash memory | |
| The functions to control and return system packets | |
| The definition of system packet and command type | |
| The partial update waveform of driving processes and updating stages of G1 COG with V110 EPD | |
| The waveform driving processes and updating stages of G1 COG with V110 EPD | |
| The link source of different COG and EPD | |
| The definition of COG driving data and process | |
| The interface for external application wants to update EPD | |
| The initialization and configuration of COG hardware driver | |
| The SPI, PWM, Temperature definitions of COG hardware driver | |
| The functions of EPD GPIO | |
| The definition of EPD GPIO pins | |
| The definition of Pervasive Displays Inc.'s EPDs | |
| The EPD configurations | |
| The image data arrays of each EPD size | |
| The definition of image data arrays | |
| Sample project code for demonstrating Pervasive Displays Inc. 1.44", 2" or 2.7" EPD |
1.8.3.1